IESNA:LM-63-2002
[TEST]P1389006
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20285.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
139.3 166.1 230.5 439.5 1179.1 2004.4 2765.5 3258.5 3746.2 4373.3 5171.8 5997.2 7144.1 8226.7 9137.8 9904.2 10611.7 11303.0 
12037.3 13007.3 14127.4 15183.3 15456.6 15001.0 14240.0 13371.8 12707.2 12149.8 10038.2 6549.2 3135.3 1516.7 803.9 326.9 187.6 
101.8 59.0 0.0 
139.3 171.5 230.5 428.8 1093.3 1972.3 2685.1 3221.0 3746.2 4367.9 5091.5 6018.6 7106.6 8087.4 9014.6 9775.6 10477.7 11136.9 
11887.2 12825.1 13988.1 15070.7 15445.9 14990.3 14181.0 13345.0 12648.2 12064.1 10054.3 6565.3 3199.6 1516.7 809.3 316.2 182.2 
96.5 59.0 0.0 
139.3 166.1 219.7 418.0 1002.2 1816.8 2631.5 3178.1 3703.4 4303.6 5021.8 5932.9 6876.1 7856.9 8666.2 9239.6 9818.5 10525.9 
11335.2 12289.2 13607.6 15124.3 15847.8 15553.1 14593.7 13639.7 12991.2 12460.7 10643.8 7229.9 3714.1 1715.0 814.6 305.5 192.9 
107.2 64.3 0.0 
139.3 166.1 209.0 359.1 862.9 1645.3 2379.6 3022.7 3574.7 4164.3 4855.6 5691.7 6565.3 7433.5 8167.8 8778.7 9191.4 9813.1 
10676.0 11758.6 13269.9 14845.6 16089.0 16153.3 15322.6 14207.8 13473.6 12985.9 11399.5 8537.6 4786.0 2175.9 959.3 348.4 192.9 
123.3 80.4 0.0 
139.3 166.1 203.7 305.5 627.1 1275.5 2015.1 2754.7 3355.0 3923.1 4560.9 5354.1 6190.1 7085.2 7840.8 8494.7 8950.2 9314.7 9856.0 
10745.6 12144.5 14100.6 15949.6 16624.9 15997.9 14867.0 14159.6 13671.9 12149.8 10000.7 6442.0 2931.6 1313.1 487.7 219.7 150.1 
107.2 0.0 
139.3 160.8 192.9 251.9 428.8 830.7 1506.0 2170.6 2910.2 3526.5 4110.7 4775.2 5530.9 6275.9 7138.8 7830.1 8382.1 8789.5 9089.6 
9614.8 10440.2 11930.1 14256.1 16115.8 16598.1 15483.4 14690.2 14095.3 12739.4 10836.8 8189.2 4839.6 2433.2 954.0 337.6 198.3 
144.7 0.0 
139.3 160.8 176.9 214.4 289.4 466.3 809.3 1366.7 1977.6 2652.9 3306.8 4014.2 4625.2 5289.8 6013.3 6752.9 7385.3 7964.1 8398.2 
8843.1 9400.4 10279.4 11683.5 13838.0 15992.5 16742.8 16287.3 15697.8 13602.2 11292.3 9019.9 7219.1 4582.3 2165.2 878.9 
284.0 192.9 0.0 
139.3 155.4 171.5 198.3 246.5 332.3 552.0 911.1 1452.4 2020.5 2658.3 3322.8 3971.3 4625.2 5268.3 5997.2 6629.6 7278.1 7819.4 8366.1 
8928.8 9668.4 10799.2 12471.4 14797.4 16523.1 16860.8 16673.2 14856.3 12262.4 9727.4 7765.8 5595.2 3146.0 1318.4 369.8 
219.7 0.0 
139.3 150.1 166.1 187.6 214.4 262.6 369.8 541.3 873.6 1329.1 1870.4 2443.9 3076.3 3714.1 4384.0 5059.3 5707.8 6377.7 7015.5 7631.8 
8280.3 9046.7 10059.6 11383.4 13093.1 15220.8 16196.2 16496.3 16078.3 14132.8 11458.5 8821.6 6265.2 4083.9 1811.5 600.3 
251.9 0.0 
139.3 150.1 155.4 166.1 171.5 187.6 203.7 235.8 278.7 353.7 477.0 659.2 911.1 1270.2 1688.2 2154.5 2658.3 3253.2 3890.9 4609.1 5386.2 6297.3 
7379.9 8676.9 10172.2 11769.3 12739.4 13361.0 14352.5 13827.3 11458.5 7942.7 4786.0 2513.6 1055.8 310.8 203.7 0.0 
139.3 144.7 144.7 144.7 150.1 150.1 150.1 155.4 150.1 155.4 155.4 160.8 171.5 182.2 214.4 246.5 294.8 359.1 444.8 568.1 723.5 959.3 1275.5 1779.3 
2604.7 4062.4 5305.8 6082.9 7181.6 6141.9 4485.8 3151.3 2074.1 1071.9 310.8 75.0 21.4 0.0 
139.3 139.3 139.3 134.0 134.0 134.0 134.0 128.6 123.3 123.3 123.3 123.3 117.9 112.5 112.5 112.5 117.9 128.6 139.3 155.4 176.9 192.9 219.7 257.3 337.6 573.5 
857.5 1130.8 1843.6 1956.2 1382.7 841.4 487.7 225.1 91.1 37.5 16.1 0.0 
139.3 134.0 134.0 128.6 123.3 123.3 117.9 112.5 107.2 107.2 101.8 96.5 91.1 85.8 75.0 69.7 64.3 64.3 64.3 64.3 64.3 64.3 59.0 59.0 48.2 42.9 42.9 
42.9 53.6 64.3 48.2 42.9 42.9 32.2 21.4 16.1 16.1 0.0 
139.3 128.6 123.3 112.5 107.2 101.8 96.5 85.8 80.4 69.7 59.0 53.6 42.9 37.5 32.2 26.8 21.4 21.4 16.1 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 5.4 
5.4 10.7 10.7 10.7 0.0 
139.3 123.3 112.5 101.8 91.1 85.8 75.0 64.3 53.6 42.9 37.5 26.8 21.4 16.1 10.7 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
10.7 10.7 0.0 
139.3 117.9 101.8 91.1 80.4 64.3 59.0 48.2 37.5 26.8 21.4 10.7 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
10.7 0.0 
139.3 112.5 96.5 80.4 69.7 59.0 42.9 32.2 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 
5.4 0.0 
139.3 112.5 91.1 75.0 59.0 48.2 37.5 26.8 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 
0.0 
139.3 107.2 91.1 69.7 59.0 48.2 32.2 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
139.3 112.5 91.1 69.7 59.0 42.9 32.2 26.8 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
139.3 112.5 91.1 75.0 59.0 42.9 37.5 26.8 21.4 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
139.3 112.5 91.1 75.0 59.0 42.9 37.5 26.8 21.4 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
